Remote trip head isolating switch DX3-IS 2 pole 40A
DX³
LEGRAND
Remote trip head isolating switch DX3-IS 2 pole 40A
REF. 406527
EAN.
3245064065276
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | No |
Version as safety switch | Yes |
Version as emergency stop installation | No |
Max. rated operation voltage Ue AC | 400 V |
Rated permanent current Iu | 40 A |
Conditioned rated short-circuit current Iq | 4500 kA |
Number of poles | 2 |
Motor drive optional | No |
Motor drive integrated | No |
Device construction | Built-in device fixed built-in technique |
---|---|
Suitable for floor mounting | No |
Suitable for front mounting 4-hole | No |
Suitable for front mounting centre | No |
Suitable for distribution board installation | Yes |
Suitable for intermediate mounting | No |
Type of control element | Toggle |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
Degree of protection (IP), front side | IP20 |
Documentation
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
5 documents
Agreement
OC / CB-632428C
(0.25 Mo)
Agreement
OC / CB-FR_718581
(0.33 Mo)
PEP
Constructor Declaration
Agreement
NF-NF208_1039/A1
(0.52 Mo)
SELECT AN ACTION