Skip to main content
Logo print

Power supply - 24 V - 2 A - 48 W - 8 modules

LEGRAND

Power supply - 24 V - 2 A - 48 W - 8 modules

REF. 078289 EAN. 3245060782894
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequency) No
Bus system radio frequency No
Bus system LON No
Bus system Powernet No
Other bus systems None
Mounting method DRA (DIN-rail adapter)
Width in number of modular spacings 8
With LED indication No
Bus voltage stockable No
Number of lines to feed 1

Documentation

1 document
Catalogue Commercial Page
ex223001_1207.pdf pdf (0.08 Mo)