Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 782 14

Table control unit - up to 6 display units Cat. No 0 766 60 - 36 modules

  • Pack (number of units) 1
  • Volume (dm3) 11.00
  • Weight (g) 1 321.00

Substitution references

No substitute reference

Product characteristics
Display units and management
Table control unit
  • Takes up to 6 display units Cat.No 0 766 60
  • Horizontal or vertical mounting
  • Dim.: 310 x 295 x 75 mm
  • 36 modules
General characteristics
Mosaic™ Programme nurse call units - for day hospitals, dialysis centres…
  • Designed for nurse call equipment in day hospitals, dialysis and transfusion centres, scanners, etc.
  • Functions:
    • from the room: calls, emergency calls, nurse present indicator and call cancelling
    • from the nurses' station: patient reassurance
  • Possibility of adding a paging system
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.