
Soliroc™ - Replacement blanking plug - removed only by drilling - set of 4
Soliroc™
LEGRAND
Soliroc™ - Replacement blanking plug - removed only by drilling - set of 4
REF. 077896
EAN.
3245060778965
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Metal |
---|---|
Construction type lens | Round |
Hole diameter | 13 mm |
Colour | Other |
Halogen free | Yes |
---|---|
Antimicrobial treatment | No |
Mounting method | Other |
Documentation
1 document
Catalogue Commercial Page
4 documents
Agreement
NF App Domestic-NF012_4236/A1
(0.5 Mo)
Agreement
OC / CB-FR_707077/M1
(0.43 Mo)
Agreement
OC / CB-FR_720392
(0.4 Mo)
Agreement
NF App Domestic-NF012_4239
(0.53 Mo)
SELECT AN ACTION