Skip to main content
Logo print

Key switch Mosaic - 3-position - Ronis key - 2 modules - white

Mosaic™ LEGRAND

Key switch Mosaic - 3-position - Ronis key - 2 modules - white

REF. 077073 EAN. 3245060770730
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Two-way switch
Method of operation Key
Assembly arrangement Modular device for domestic switching devices
Number of modules (module system) 2
Push button switch No
Number of rockers 1
Mounting method Module frame
Type of fastening Engage (snap)
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Colour of switch operator White
Label space/information surface No
Illumination No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP41
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 6 A
Switching current for fluorescent lamps 6 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 45 mm
Device height 45 mm
Device depth 73.5 mm
Built-in depth 29 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Documentation

3 documents
Instruction Use
LE09238AA.pdf pdf (0.38 Mo)
Technical Sheet
F00439EN-05.pdf pdf (0.16 Mo)
Technical Sheet
F00439FR-05.pdf pdf (0.16 Mo)
1 document
Catalogue Commercial Page
ex223001_1181.pdf pdf (0.09 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details