Blanking plate Mosaic - 1 module - white
Mosaic™
LEGRAND
Blanking plate Mosaic - 1 module - white
REF. 077070
EAN.
3245060770709
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 22.5 mm |
---|---|
Construction type lens | Rectangular |
Depth | 24.5 mm |
Height | 45 mm |
Material | Plastic |
Colour | White |
Width opening | 0 mm |
Height opening | 0 mm |
Degree of impact strength (IK) | IK04 |
---|---|
Degree of protection (IP) | IP41 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
RAL-number | 9003 |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Surface mounted/recessed mounted |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
9 documents
Agreement
OC / CB-FR_707532
(4.1 Mo)
Agreement
NF-NF012_2275/A1
(1.04 Mo)
Agreement
OC / CB-FR_700568
(0.55 Mo)
Agreement
OC / CB-FR_705591/A3
(0.73 Mo)
Agreement
OC / CB-FR_707308/A3
(4.23 Mo)
Agreement
IRAM-DC-E-E100-006.1C1
(1.11 Mo)
PEP
PEP
Agreement
NF-NF012_2201/A2
(1.3 Mo)
SELECT AN ACTION