
Mosaic™ - 2-way pull-cord switch - 10 AX - 230 V~ - up to 2300 W - 2 modules -white
Mosaic™
LEGRAND
Mosaic™ - 2-way pull-cord switch - 10 AX - 230 V~ - up to 2300 W - 2 modules -white
REF. 077014
EAN.
3245060770143
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Wiring system | Two-way switch |
---|---|
Method of operation | Pull cord |
Assembly arrangement | Modular device for domestic switching devices |
Number of modules (module system) | 2 |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Module frame |
Type of fastening | Engage (snap) |
With mounting plate | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Colour of switch operator | White |
Label space/information surface | No |
Lighting | Optional |
Function lighting | Illuminated (on) |
Type of lighting | Other |
Suitable for degree of protection (IP) | IP31 |
degree of impact strength (IK) | IK04 |
---|---|
Nominal voltage | 250 V |
Rated current | 10 A |
Switching current for fluorescent lamps | 10 AX |
Monitoring contact | No |
Connection type | Other |
Heating switch | No |
Washing machine switch | No |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 50.5 mm |
Built-in depth | 28.5 mm |
Min. depth of built-in installation box | 30 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |
Documentation
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
3 documents
BIM Data
3D Autocad
BIM Data
3 documents
Agreement
NF App Domestic-NF012_2275/A2
(0.96 Mo)
Agreement
OC / CB-FR_707532/M1
(1.51 Mo)
Agreement
IRAM-DC-E-E100-003.1M2
(2.18 Mo)
SELECT AN ACTION