Skip to main content
Logo print

Fixing accessory Soliroc - for Batibox boxes - 1 gang

Soliroc™ LEGRAND

Fixing accessory Soliroc - for Batibox boxes - 1 gang

REF. 077883 EAN. 3245060778835
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part Other
Suitable for built-in installation box Yes
Suitable for central conduit box No
Width 102 mm
Height 102 mm
Depth 24.5 mm
Degree of impact strength (IK) IK04
Degree of protection (IP) IP20
Operating / setting temperature -5-40 °C
Storage temperature -10-70 °C

Documentation

3 documents
Instruction Use
LE02869AB.pdf pdf (0.37 Mo)
Technical Sheet
F01091FR-01.pdf pdf (3.03 Mo)
Instruction Use
LE04306AA.pdf pdf (0.3 Mo)
2 documents
Catalogue Commercial Page
ex223001_0800.pdf pdf (0.1 Mo)
Catalogue Commercial Page
ex223001_0813.pdf pdf (0.36 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details