Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 767 10

Keyfob badge for card reader - contactless

  • Pack (number of units) 5
  • Volume (dm3) 0.159
  • Weight (g) 100.00

Substitution references

No substitute reference

Product characteristics
Soliroc external badge readers
  • Surface-mounting, cable outlet
  • 500 user badges in stand-alone mode
  • 1 self-protection contact (pull-out + opening)
  • 1 pushbutton input for internal unlocking
  • 1 relay output for door release or electromagnetic lock
  • Power supply 12/24 V~/DC
  • MIFARE contactless badge key fob 13.56 MHz
  • With customisable tab included
General characteristics
Access control stand-alone keypads and badge readers
  • All readers have indicators and a buzzer to indicate the door status
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.