Overdoor corridor lights for Alarm, presence and toilett call to be connected to room terminal
-
LEGRAND
Overdoor corridor lights for Alarm, presence and toilett call to be connected to room terminal
REF. 076670
EAN.
3245060766702
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 27-27 V |
---|---|
Type of current | DC |
Colour of lamp hood | White |
Lamp type | LED |
Type of optical signal | Continuous light |
Type of acoustic signal device | Other |
Type of acoustic signal | Other |
Mounting method | Built-in |
---|---|
Housing colour | White |
Degree of protection (IP) | IP20 |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Documentation
3 documents
Technical Guide
Technical Guide
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION