6-way call display unit 230v
Mosaic™
LEGRAND
6-way call display unit 230v
REF. 076655
EAN.
3245060766559
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Lamp type | LED |
---|---|
Monitoring equipment | Test button |
With remote switch connection | Yes |
Nominal voltage | 230-230 V |
Operating / setting temperature | -5-40 °C |
Frequency | 50-60 Hz |
---|---|
Mandatory neutral | Yes |
Colour | White |
Halogen free | Yes |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION