
Emergency stop mushroom head push-button Mosaic - 1/4 turn - 2 modules - white
Mosaic™
LEGRAND
Emergency stop mushroom head push-button Mosaic - 1/4 turn - 2 modules - white
REF. 076602
EAN.
3245060766023
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Unlocking method | Turn-release |
---|---|
Number of contacts as normally closed contact | 1 |
Number of contacts as normally open contact | 1 |
Degree of protection (IP) | IP41 |
Mounting method | Built-in |
With lighting | No |
Hole diameter | 22.5 mm |
Connection type auxiliary circuit | Screw connection |
Width | 45 mm |
---|---|
Height | 45 mm |
Depth | 68.4 mm |
degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Terminals capacity | 2.5-2.5 mm² |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
3 documents
3D Autocad
BIM Data
BIM Data
SELECT AN ACTION