Flexible extra cover, width 45mm, for Snap-on DLP trunking grey
DLP
LEGRAND
Flexible extra cover, width 45mm, for Snap-on DLP trunking grey
REF. 075829
EAN.
3414970003805
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 45 mm |
---|---|
Length | 2000 mm |
Model | Smooth |
Mounting method cover | Inner lying |
Mounting of cover | Snap on |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
Halogen free | No |
Antimicrobial treatment | No |
Surface protection | Untreated |
---|---|
Colour | Grey |
RAL-number | 7035 |
With protective foil | Yes |
Operating / setting temperature | 15-60 °C |
Height | 18.17 mm |
Degree of impact strength (IK) | IK00 |
Degree of protection (IP) | Other |
Storage temperature | -5-60 °C |
Documentation
1 document
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION