
Black body joint for snap-on black edition trunking 50x80mm or 50x130mm
DLP
LEGRAND
Black body joint for snap-on black edition trunking 50x80mm or 50x130mm
REF. 075780
EAN.
3245060757809
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for depth of wall duct | 50 mm |
---|---|
Model | Joint cover for cover |
Shape | Symmetric |
Type of fastening | Self-adhesive |
Material | Plastic |
Material quality | ABS |
Halogen free | Yes |
---|---|
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | Black |
RAL-number | 9017 |
Documentation
3 documents
Technical Sheet
Technical Sheet
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION