| Number of covers | 0 |
|---|---|
| Direction | Rising/descending |
| Symmetric | Yes |
| Model | Base unit and cover |
| Angle | 90-90 ° |
| Material | Plastic |
| Material quality | Other |
| Halogen free | Yes |
| Antimicrobial treatment | Yes |
| Surface protection | Other |
| Colour | White |
|---|---|
| RAL-number | 9003 |
| With protective foil | No |
| With duct connector | No |
| Bottom perforation | No |
| Mounting method cover | Spanned |
| With cable fixing clip | No |
| Width | 80 mm |
| Depth | 50 mm |