Skip to main content
Logo print

Snap-on antimicrobial 2 compartments 50x130mm

DLP LEGRAND

Snap-on antimicrobial 2 compartments 50x130mm

REF. 075702 EAN. 3245060757021
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 130 mm
Depth 50 mm
Length 2000 mm
Number of covers 2
Covers supplied with the product Yes
Cover width 1 45 mm
Cover width 2 45 mm
Symmetric Yes
Construction type rectangular Yes
Material Plastic
Material quality Polyvinyl chloride (PVC)
Halogen free No
Antimicrobial treatment Yes
Surface protection Other
Colour White
RAL-number 9003
Construction rear wall (inner side) Perforated
With protective foil Yes
Number of plug-in partitions 0
With duct connector No
Bottom perforation Yes
Mounting method cover Inner lying
With cable fixing clip No
Useful cross section 4884 mm²
Degree of protection (IP) IP40
Degree of impact strength (IK) IK07
Operating / setting temperature -5-60 °C
Storage temperature -25-60 °C

Documentation

3 documents
Technical Sheet
F01431EN-04.pdf pdf (0.7 Mo)
Technical Sheet
F01431FR-03.pdf pdf (1 Mo)
Instruction Use
LE01019AB.pdf pdf (0.39 Mo)
2 documents
Catalogue Technical Page
ex223001_1066-1067.pdf pdf (0.17 Mo)
Catalogue Commercial Page
ex223001_1064.pdf pdf (0.13 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details