
Over floor truncking for snap-on trunking
DLP
LEGRAND
Over floor truncking for snap-on trunking
REF. 075688
EAN.
3245060756888
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 80 mm |
---|---|
Width branch | 92 mm |
Number of covers | 1 |
Cover width 1 | 92 mm |
Symmetric | Yes |
Model | Other |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
---|---|
Colour | White |
RAL-number | 9003 |
With protective foil | No |
With duct connector | Yes |
Bottom perforation | No |
Mounting method cover | Spanned |
With cable fixing clip | No |
Depth | 50 mm |
Documentation
3 documents
Technical Sheet
Technical Sheet
Instruction Use
4 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION