F connector female/female adaptor
LEGRAND
F connector female/female adaptor
REF. 073992
EAN.
3245060739928
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Plug |
---|---|
Type of connector | F |
Elbow plug | No |
Contact type | Female |
Connection type | F-compression connector |
Cable type | Other |
---|---|
Impedance | 75 Ohm |
Insulated mounting | No |
Colour | Other |
Documentation
1 document
Catalogue Commercial Page
SELECT AN ACTION