| Model | Movement sensor |
|---|---|
| Constant light control | Yes |
| HVAC-control | No |
| Forced switch off | No |
| Animal zone | No |
| Creep-under protection | Yes |
| Background monitoring | No |
| Networkable | No |
| Optimum mounting height | 2.5 m |
| Staircase light controller | Yes |
| Bridging switch | Yes |
| Max. reach sideways | 4 m |
| Max. reach frontally | 12 m |
| Diameter reach on floor | 6 m |
| Suitable for wireless transmission | No |
| Remote operation | No |
| Response value sensitivity adjustable | Yes |
| Response value luminosity adjustable | Yes |
| With signal unit | Yes |
| Teach-function for response value luminosity | No |
| Dim function with dimmer basic element | No |
| Mounting method | Surface mounted |
| Material | Plastic |
| Material quality | Thermoplastic |
| Surface protection | Untreated |
| Surface finishing | Glossy |
|---|---|
| Antimicrobial treatment | No |
| Colour | White |
| RAL-number (similar) | 9016 |
| Transparent | No |
| Degree of protection (IP) | IP55 |
| Voltage type | AC |
| Frequency | 50-60 Hz |
| Nominal voltage | 230-230 V |
| Min. switch-on time | 12 s |
| Max. duty cycle | 16 min |
| Detection angle horizontal | 0-360 ° |
| Response value luminosity | 10-4000 lx |
| Max. switching power | 2000 W |
| Max. starting current | 8.5 A |
| Substation input | No |
| With alarm function | No |
| With acoustic sensor | No |
| Ambient temperature | 0-55 °C |
| With connection cable | No |
| Connection cable length | 0 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |