| Number of units | 1 |
|---|---|
| Mounting direction | Horizontal and vertical |
| Number of units horizontal | 1 |
| Number of units vertical | 1 |
| Number of modules horizontal (module system) | 2 |
| Number of modules vertical (module system) | 1 |
| With mounting grid | No |
| Flush-mounted installation | Yes |
| Suitable for subfloor installation duct box | No |
| Suitable for wall duct | No |
| Label space/information surface | No |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Surface protection | Untreated |
|---|---|
| Surface finishing | Matt |
| Colour | White |
| RAL-number (similar) | 9003 |
| Transparent | No |
| With hinged lid | No |
| Type of fastening | Screw mounting |
| Width | 85 mm |
| Height | 85 mm |
| Depth | 43.5 mm |
| Operating / setting temperature | -10-40 °C |
| Storage temperature | -25-60 °C |
| Latin wood species | Not applicable |
| Certification of wood (list) | Not applicable |
| Wood Climate area | Not applicable |