Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 695 82

Support frame Plexo 55 - for Mosaic 2 modules - IP20 - without flap

  • Pack (number of units) 1
  • Volume (dm3) 0.68
  • Weight (g) 44.00

Substitution references

No substitute reference

Product characteristics
Adaptors for 2-module Arteor/Mosaic mechanisms
  • Can be equipped with any 2-module Arteor functions (except specific mechanisms with depth greater than 18 mm) in order to obtain an IP 55 wiring device
Adaptor without flap - IP 20
  • Grey/white
General characteristics
Plexo™ mechanisms - prewired socket outlets, data, TV sockets and adaptors - IP 55
  • Mechanisms supplied with cover plate
  • Installation with surface-mounting boxes or flush-mounting support frames
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.