Skip to main content
Logo print

Support frame Plexo 55 - for Mosaic/Vela 3 mod - IP 55 - with membrane - white

Plexo™ LEGRAND

Support frame Plexo 55 - for Mosaic/Vela 3 mod - IP 55 - with membrane - white

REF. 680632 EAN. 3245066806327
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of units 1
Mounting direction Horizontal
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 3
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation Yes
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
With hinged lid Yes
Degree of protection (IP) IP44
Degree of impact strength (IK) IK00
Type of fastening Screw mounting
Width 142 mm
Height 115.6 mm
Depth 26 mm
Built-in width 0 mm
Built-in height 0 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Documentation

1 document
Catalogue Commercial Page
ex223001_1201.pdf pdf (0.11 Mo)