Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 676 84

LEDs - for illuminated one-way switch/push-button -230 V -consumption 0.15 mA

  • Unit price ex. taxes €7.35*
  • Pack (number of units) 10
  • Volume (dm3) 0.188
  • Weight (g) 23.00

Substitution references

No substitute reference

Product characteristics
LED lamps for illuminated functions
Plug-in LED lamp for illuminated one-way switch and push-button
  • 230 V~ - Consumption 0.15 mA
General characteristics
Valena™ IN’MATIC mechanisms - LED lamps
  • All lamps in Valena Life and Valena Allure range devices have low consumption LED technology
  • After clipping in the rocker, all lamps light up blue
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.