| Bus system KNX | Yes |
|---|---|
| Bus system KNX-RF (Radio Frequency) | No |
| Bus system radio frequency | No |
| Bus system LON | No |
| Bus system Powernet | No |
| Other bus systems | None |
| Radio frequency bidirectional | No |
| Mounting method | Flush-mounted |
| With anti-theft/dismantling protection | No |
| With bus connection | Yes |
| Number of actuation points | 4 |
| Number of buttons | 2 |
| With LED indication | Yes |
| With label area | No |
| With display | No |
| Material | Plastic |
|---|---|
| Material quality | Thermoplastic |
| Surface protection | Untreated |
| Surface finishing | Glossy |
| Colour | Black |
| Transparent | No |
| With room temperature controller | No |
| With IR sensor | No |
| Degree of protection (IP) | IP40 |
| Operating / setting temperature | -5-45 °C |
| Terminal marking indication | Yes |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Label space/information surface | No |
| Contains Batteries and/or Accumulator | No |