Skip to main content
Logo print

KNX control panel for thermoregulation Arteor / Mosaic

LEGRAND

KNX control panel for thermoregulation Arteor / Mosaic

REF. 067464 EAN. 3414970795069
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX Yes
Bus system KNX-RF (Radio Frequency) No
Depth 37 mm
Height 47 mm
Width 45 mm
Radio frequency bidirectional No
Mounting method Flush-mounted
With anti-theft/dismantling protection No
With lighting Yes
Material Plastic
Colour Black
Transparent No
With signal tone No
Degree of protection (IP) IP20
Min. depth of built-in installation box 37 mm
Width of the front 45 mm
Height of the front 47 mm

Documentation

4 documents
Technical Sheet
S000092411FR_1.pdf pdf (1.65 Mo)
Technical Sheet
S000092411EN-1.pdf pdf (2.21 Mo)
Technical Guide
LE11963AA_FR.pdf pdf (12.36 Mo)
Instruction Use
LE09044AB.pdf pdf (0.43 Mo)
1 document
Catalogue Commercial Page
ex223001_0894.pdf pdf (0.05 Mo)
2 documents
Agreement
Agreement
29 documents
Use case Firmware
Use case Firmware
Firmware
FW_LG-002638_2.zip zip (8.46 Mo)
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Firmware
FW_LG-067464.zip zip (0.27 Mo)
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Firmware
067464.vd5.zip zip (0.02 Mo)
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware