Skip to main content
Logo print

Wireless motion sensor. Mosaic with Netatmo

Mosaic™ LEGRAND

Wireless motion sensor. Mosaic with Netatmo

REF. 574252 EAN. 3414971756991
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems None
Radio frequent bidirectional Yes
Model Movement sensor
Mounting method Surface mounted
Material Plastic
Material quality Thermoplastic
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
With bus connection No
Substation input No
Creep-under protection No
Operation mode switch No
Animal zone No
Staircase light controller Yes
Response value luminosity adjustable Yes
Teach-function for response value luminosity No
Switch-off delay self-learning No
Optimum mounting height 2.5 m
Max. reach sideways 6 m
Max. reach frontally 8 m
Diameter reach on floor 6 m
Detection angle horizontal 140-140 °
Switching power 0 W
Min. switch-on time 15 s
Max. duty cycle 15 min
Width 77 mm
Height 114.5 mm
Depth 48.5 mm
Min. depth of built-in installation box 0 mm
Degree of impact strength (IK) IK04
Degree of protection (IP) IP44
Operating / setting temperature 5-45 °C
Storage temperature 0-45 °C
Voltage type Other
Mandatory neutral No
Halogen free Yes
Connection type Not applicable
Addressable No
Contains Batteries and/or Accumulator Yes
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
Programming way Smartphone apps
Programmable Yes
Interoperable connection Protocol Yes
With voice command Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Application name Home + Control
Product use function Lighting management
Connectable by Internet box Yes

Documentation

2 documents
Instruction Use
LE11948AA.pdf pdf (2.81 Mo)
Technical Sheet
F02925EN-00.pdf pdf (0.14 Mo)
2 documents
Catalogue Commercial Page
ex223001_0627.pdf pdf (0.12 Mo)
Catalogue Commercial Page
ex223001_0610.pdf pdf (0.15 Mo)
2 documents
Agreement
Agreement