
Metallic protection grids for IP43 emergency lighting luminaires LED
LEGRAND
Metallic protection grids for IP43 emergency lighting luminaires LED
REF. 062690
EAN.
3245060626907
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Protective basket |
---|---|
Colour | Grey |
Material | Steel |
Length | 320 mm |
---|---|
Width | 159 mm |
Height | 124 mm |
Documentation
1 document
Catalogue Commercial Page
SELECT AN ACTION