Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 622 41

Inspection lamp - fluorescent 11 W230 V - 2P - 10/16 A plug - IP64

  • Pack (number of units) 1
  • Volume (dm3) 3.22
  • Weight (g) 680.00

Substitution references

No substitute reference

Product characteristics
Fluorescent inspection lamps
IP 64 - IK 09
  • Supplied with fluorescent tube
  • Class II
  • 5 m cable
  • H05 RNF (2 x 1 mm²)
  • 11 W - 230 V - with 2P - 10/16 A plug
General characteristics
Fluorescent inspection lamps - German standard
  • Conform to EN 61 242 A 11
  • 3000 W - 230 V~ (cable entirely unrolled) with thermal swith protection (manually resetable)
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.