| Rechargeable | Yes |
|---|---|
| Built-in charging circuit | Yes |
| Main lamp | Other |
| Auxiliary lamp | Other |
| With light source | Yes |
| Housing material | Plastic |
| Housing colour | Anthracite |
| Suitable for emergency lighting | Yes |
| Nominal voltage (Min-Max) | 207-253 V |
| Blinking light function main lamp | Yes |
| Blinking light function secondary lamp | Yes |
| Degree of protection (IP) | IP55 |
| Protection class according to IEC 61140 | II |
| Rated luminous flux according to IEC 62722-2- 1 (Min-Max) | 0-0 lm |
|---|---|
| Width | 63.9 mm |
| Height/depth | 182.5 mm |
| Length | 113.1 mm |
| Contains Batteries and/or Accumulator | Yes |
| IEC code (Pack1) | Cs |
| Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
| Element Composition (Pack1) | Hollow floor |
| Number of Pack 1 | 1 |
| Number of Single Element (Pack1) | 2 |
| Single Element weight (Pack1) | 53 g |
| Pack1 Location | Product includes a battery |
| Regulation Type (Pack1) | I : Industrial (not Portable) |