Skip to main content
Logo print

Bend 90° curve for conduit Ø 20 mm

LEGRAND

Bend 90° curve for conduit Ø 20 mm

REF. 06042 EAN. 3414971494237
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Material Plastic
Material quality Polyvinyl chloride (PVC)
Surface protection Untreated
Quality of surface coating Uncoated
Surface polished No
Surface brushed No
Halogen free No
Diameter 20 mm
Model Plug-in
With sleeve No
Colour Grey

Documentation

1 document
Technical Sheet
F00435FR-03.pdf pdf (0.26 Mo)
1 document
Catalogue Commercial Page
ex223001_0814.pdf pdf (0.35 Mo)