Skip to main content
Logo print

Bulkhead light - IP44 - IK06 - oval 100 W- E27 -metal grid screw fixing -grey

LEGRAND

Bulkhead light - IP44 - IK06 - oval 100 W- E27 -metal grid screw fixing -grey

REF. 060419 EAN. 3245060604196
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for wall mounting Yes
Suitable for suspended mounting No
Suitable for ceiling mounting Yes
Suitable for built-in mounting No
Suitable for surface mounting Yes
Suitable for light line configuration No
Suitable for workplace according to EN 12464-1 No
Lamp type Incandescent lamp
With light source No
Suitable for number of light sources 1
Lamp holder E27
Housing material Plastic
Housing colour Grey
Material cover Glass structured
Type of grid None
Voltage type AC
Nominal voltage 110-230 V
Nominal current 260-545 mA
Type of control gear Not required
With control gear No
Dimming 0-10 V No
Dimming 1-10 V No
Dimming DALI No
Dimming DMX No
Dimming DSI No
Dimming potentiometer (integrated) No
Dimming LineSwitch No
Dimming manufacturer's proprietary system No
Dimming mains voltage modulation No
Dimming phase cut-off No
Dimming phase cut-on No
Dimming programmable No
Dimming RF No
Dimming Sine Wave Reduction No
Dimming Touch and Dim No
Dimming Zigbee No
Dimming with push-button No
No dim function Yes
Light distributor Diffuser lens/optic/panel
Light sharing Asymmetric
Beam angle Extreme wide beam <gt/>80°
Light outlet Direct
Degree of protection (IP) IP44
Degree of impact strength (IK) IK06
Protection class II
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 No
Rated ambient temperature according to IEC 62722-2-1 -10-40 °C
Suitable for emergency lighting No
With movement sensor No
With light sensor No
Covering of the luminaire with thermally insulating material possible No
With air slots No
Suitable for lamp power 60-60 W
Max. system power 60 W
Rated luminous flux according to IEC 62722-2-1 985 lm
Colour of light White
Colour temperature 2700-2700 K
Colour rendering index CRI 90-100
Width 147 mm
Height/depth 111 mm
Length 192 mm
Built-in length 192 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No

Documentation

1 document
Instruction Use
LE03540AC.pdf pdf (0.57 Mo)
2 documents
Catalogue Commercial Page
ex223001_0901.pdf pdf (0.09 Mo)
Catalogue Technical Page
ex223001_0902.pdf pdf (0.09 Mo)
1 document
PEP
LGRP-00123-V01.01-EN.pdf pdf (0.57 Mo)