Skip to main content
Logo print

Ceiling rose - 3-pin - 250 V - 6 A - with plug-in connection

- LEGRAND

Ceiling rose - 3-pin - 250 V - 6 A - with plug-in connection

REF. 060196 EAN. 3414970698162
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Ceiling lamp holder
Material Plastic
Depth 39 mm
Colour White
With starter insertion No
Type of fastening Screw mounting
Lamp holder Other
Nipple thread None
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
With bracket No
Width 75 mm
Height 75 mm
Degree of impact strength (IK) IK04
Degree of protection (IP) IP20
Operating / setting temperature -5-40 °C
Storage temperature -6-60 °C
Nominal voltage 250-250 V
Supply current 6-6 A
Mandatory neutral No
Halogen free Yes

Documentation

2 documents
Instruction Use
LE09074AB.pdf pdf (0.53 Mo)
Technical Sheet
F02200EN-02.pdf pdf (0.12 Mo)
1 document
Catalogue Commercial Page
ex223001_0837.pdf pdf (0.12 Mo)