Skip to main content
Logo print

Coupling Ø 25 mm for connecting conduits of the same diameter

LEGRAND

Coupling Ø 25 mm for connecting conduits of the same diameter

REF. 06003 EAN. 3414971492417
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Material Plastic
Material quality Polyolefin
Surface protection Untreated
Quality of surface coating Uncoated
Surface polished No
Surface brushed No
Halogen free Yes
Model Plug-in
For nominal tube diameter 25 mm

Documentation

8 documents
Technical Sheet
F00443FR-02.pdf pdf (0.28 Mo)
Technical Sheet
F00442FR-02.pdf pdf (0.21 Mo)
Technical Sheet
F00441FR-02.pdf pdf (0.19 Mo)
Technical Sheet
F00435FR-03.pdf pdf (0.26 Mo)
Technical Sheet
F01024FR-02.pdf pdf (0.27 Mo)
Technical Sheet
F00771FR-01.pdf pdf (0.3 Mo)
Technical Sheet
F00925FR-03.pdf pdf (0.38 Mo)
Technical Sheet
F00679FR-03.pdf pdf (0.31 Mo)
1 document
Catalogue Commercial Page
ex223001_0814.pdf pdf (0.35 Mo)
4 documents
Agreement
NF 004-NF004_1118 (0.88 Mo)
Agreement
NF 004-NF004_1124 (0.78 Mo)
Agreement
NF 004-NF004_1119 (0.79 Mo)
Agreement
NF 004-NF004_1122 (0.87 Mo)