| IEC-amperage | 125 A |
|---|---|
| Number of poles | 4 |
| Voltage according to EN 60309-2 | 400 V (50+60 Hz) red |
| Clock hour position | 6 h |
| Identification colour | Red |
| Degree of protection (IP) | IP55 |
| Switch | Electrical locking |
|---|---|
| With earth leakage switch | No |
| Empty locations on mounting rail | No |
| Housing material | Plastic |
| Protection | Other |
| Military model | No |