| Supply voltage AC 50 Hz (Min-Max) | 180-260 V |
|---|---|
| Supply voltage DC (Min-Max) | 10-14 V |
| Voltage type (supply voltage) | AC/DC |
| Supporting protocol for TCP/IP | Yes |
| Supporting protocol for PROFIBUS | No |
| Supporting protocol for CAN | No |
| Supporting protocol for INTERBUS | No |
| Supporting protocol for ASI | No |
| Supporting protocol for KNX | No |
| Supporting protocol for Modbus | Yes |
| Supporting protocol for Data-Highway | No |
| Supporting protocol for DeviceNet | No |
| Supporting protocol for SUCONET | No |
| Supporting protocol for LON | No |
| Supporting protocol for SERCOS | No |
| Supporting protocol for PROFINET IO | No |
| Supporting protocol for PROFINET CBA | No |
| Supporting protocol for Foundation Fieldbus | No |
| Supporting protocol for EtherNet/IP | Yes |
| Supporting protocol for AS-Interface Safety at Work | No |
| Supporting protocol for DeviceNet Safety | No |
| Supporting protocol for INTERBUS-Safety | No |
| Supporting protocol for PROFIsafe | No |
| Supporting protocol for SafetyBUS p | No |
| Supporting protocol for other bus systems | Yes |
|---|---|
| Radio standard Bluetooth | No |
| Radio standard WLAN 802.11 | Yes |
| Radio standard GPRS | No |
| Radio standard GSM | No |
| Mobile communications standard 3G (UMTS) | No |
| IO link master | No |
| System accessory | Yes |
| Degree of protection (IP) | IP00 |
| With potential separation | Yes |
| Fieldbus connection over separate bus coupler possible | No |
| Suitable for rail mounting | No |
| Wall mounting/direct mounting | No |
| Front built-in possible | Yes |
| Rack-assembly possible | No |
| Suitable for safety functions | Yes |
| SIL according to IEC 61508 | None |
| Appendant operation agent (Ex ia) | Yes |
| Appendant operation agent (Ex ib) | Yes |
| Explosion safety category for gas | None |
| Explosion safety category for dust | None |
| Width | 120 mm |
| Height | 30 mm |
| Depth | 110 mm |