
Panel mounting sockets P17 - IP44 - straight outlet - 380/415 V~ - 32 A -3P+E
P 17 Tempra
LEGRAND
Panel mounting sockets P17 - IP44 - straight outlet - 380/415 V~ - 32 A -3P+E
REF. 058058
EAN.
3245060580582
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 32 A |
---|---|
Amperage according to UL/CSA (for UL-version) | 400 A |
Voltage according to EN 60309-2 | 400 V (50+60 Hz) red |
Number of poles | 3 |
Clock hour position | 6 h |
Identification colour | Red |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
Insert direction | Straight |
---|---|
Material | Plastic |
Military model | No |
Flange size vertical | 97.5 mm |
Drill hole distance vertical | 60 mm |
Flange size horizontal | 75 mm |
Drill hole distance horizontal | 60 mm |
Documentation
2 documents
Technical Sheet
Technical Sheet
4 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
1 document
Agreement
OC / CB-FR_702061
(0.78 Mo)
SELECT AN ACTION