Skip to main content
Logo print

Panel mounting socket P17 - IP 54 - IK 09 - 250 V~ - 2P+E shutters - white

P 17 Tempra LEGRAND

Panel mounting socket P17 - IP 54 - IK 09 - 250 V~ - 2P+E shutters - white

REF. 057675 EAN. 3245060576752
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Amperage according to UL/CSA (for UL-version) 250 A
Voltage according to EN 60309-2 Other
Number of poles 2
Clock hour position 6 h
Identification colour White
Degree of protection (IP) IP44
Connection system Screwed terminal
Insert direction Straight
Material Plastic
Military model No
Flange size vertical 62 mm
Drill hole distance vertical 38 mm
Flange size horizontal 50 mm
Drill hole distance horizontal 38 mm

Documentation

2 documents
Technical Sheet
F00390FR-05.pdf pdf (0.6 Mo)
Technical Sheet
F00390EN-05.pdf pdf (0.65 Mo)
2 documents
Catalogue Commercial Page
ex223001_0526.pdf pdf (0.13 Mo)
Catalogue Technical Page
ex223001_0531.pdf pdf (0.06 Mo)