IEC-amperage | 16 A |
---|---|
Voltage according to EN 60309-2 | Other |
Number of poles | 3 |
Identification colour | Blue |
Degree of protection (IP) | IP54 |
Connection system | Screwed terminal |
Insert direction | Straight |
Material | Plastic |
---|---|
Military model | No |
Flange size vertical | 75 mm |
Drill hole distance vertical | 60 mm |
Flange size horizontal | 75 mm |
Drill hole distance horizontal | 60 mm |