Skip to main content
Logo print

Appliance inlet P17 - IP 44 - 200/250 V~ - 16 A - 3P+N+E

P 17 Tempra LEGRAND

Appliance inlet P17 - IP 44 - 200/250 V~ - 16 A - 3P+N+E

REF. 057586 EAN. 3245060575861
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 16 A
Voltage according to EN 60309-2 230 V (50+60 Hz) blue
Number of poles 5
Clock hour position 9 h
Identification colour Blue
Degree of protection (IP) IP44
Connection system Screwed terminal
Construction type Recessed mounted device plug
Phase inverter No
Insert direction Straight
Material Plastic
Military model No

Documentation

2 documents
Technical Sheet
F00142FR-02.pdf pdf (1.39 Mo)
Technical Sheet
F00142EN-02.pdf pdf (1.37 Mo)
4 documents
Catalogue Technical Page
ex223001_0529.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0525.pdf pdf (0.12 Mo)
Catalogue Technical Page
ex223001_0530.pdf pdf (0.05 Mo)
Catalogue Technical Page
ex223001_0531.pdf pdf (0.06 Mo)
1 document
Agreement
OC / CB-FR_702061 (0.78 Mo)