| IEC-amperage | 16 A |
|---|---|
| Voltage according to EN 60309-2 | 230 V (50+60 Hz) blue |
| Number of poles | 4 |
| Clock hour position | 9 h |
| Identification colour | Blue |
| Degree of protection (IP) | IP44 |
| Connection system | Screwed terminal |
|---|---|
| Construction type | Recessed mounted device plug |
| Phase inverter | No |
| Insert direction | Straight |
| Material | Plastic |
| Military model | No |