Skip to main content
Logo print

Phase inverter plug P17 - IP 44 - 380/415 V~ - 16 A - 3P+N+E

P 17 Tempra LEGRAND

Phase inverter plug P17 - IP 44 - 380/415 V~ - 16 A - 3P+N+E

REF. 057441 EAN. 3245060574413
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 16 A
Number of poles 5
Voltage according to EN 60309-2 380-415 V (50+60 Hz) red
Clock hour position 6 h
Identification colour Red
RAL-number 3000
Phase inverter Yes
Degree of protection (IP) IP44
Connection system Screwed terminal
Cable entry Gland nut
Insert direction Straight
Material Plastic
Military model No

Documentation

2 documents
Technical Sheet
F00389EN-01.pdf pdf (0.17 Mo)
Technical Sheet
F00389FR-01.pdf pdf (0.17 Mo)
4 documents
Catalogue Technical Page
ex223001_0529.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0525.pdf pdf (0.12 Mo)
Catalogue Technical Page
ex223001_0530.pdf pdf (0.05 Mo)
Catalogue Technical Page
ex223001_0531.pdf pdf (0.06 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details