Skip to main content
Logo print

Panel mounting sockets P17 IP44 - 380/415 V~ - 16 A - 3P+N+E

P 17 Tempra LEGRAND

Panel mounting sockets P17 IP44 - 380/415 V~ - 16 A - 3P+N+E

REF. 057359 EAN. 3245060573591
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 16 A
Amperage according to UL/CSA (for UL-version) 400 A
Voltage according to EN 60309-2 400 V (50+60 Hz) red
Number of poles 4
Clock hour position 6 h
Identification colour Red
Degree of protection (IP) IP44
Connection system Screwed terminal
Insert direction Straight
Material Plastic
Military model No
Flange size vertical 93.5 mm
Drill hole distance vertical 52 mm
Flange size horizontal 70 mm
Drill hole distance horizontal 52 mm

Documentation

2 documents
Technical Sheet
F00142FR-02.pdf pdf (1.39 Mo)
Technical Sheet
F00142EN-02.pdf pdf (1.37 Mo)
4 documents
Catalogue Technical Page
ex223001_0529.pdf pdf (0.05 Mo)
Catalogue Technical Page
ex223001_0530.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0525.pdf pdf (0.12 Mo)
Catalogue Technical Page
ex223001_0531.pdf pdf (0.06 Mo)
1 document
3D Autocad
057359.dwg dwg (0.12 Mo)
1 document
Agreement
OC / CB-FR_702061 (0.78 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details