Skip to main content
Logo print

Interlocked switched socket with small flange P17 - IP44 - 200/250V~ - 16A -2P+E

P 17 Tempra LEGRAND

Interlocked switched socket with small flange P17 - IP44 - 200/250V~ - 16A -2P+E

REF. 057300 EAN. 3245060573003
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 16 A
Number of poles 3
Voltage according to EN 60309-2 230 V (50+60 Hz) blue
Clock hour position 6 h
Identification colour Blue
Degree of protection (IP) IP44
Switch Electrical locking
With earth leakage switch No
Empty locations on mounting rail No
Housing material Plastic
Protection Other
Military model No

Documentation

1 document
Instruction Use
LE03651AA-01.pdf pdf (0.32 Mo)
4 documents
Catalogue Technical Page
ex223001_0529.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0525.pdf pdf (0.12 Mo)
Catalogue Technical Page
ex223001_0530.pdf pdf (0.05 Mo)
Catalogue Technical Page
ex223001_0531.pdf pdf (0.06 Mo)