Skip to main content
Logo print

Appliance inlet P17 - IP 66/67 - 200/250 V~ - 16 A - 2P+E

P 17 Tempra LEGRAND

Appliance inlet P17 - IP 66/67 - 200/250 V~ - 16 A - 2P+E

REF. 056803 EAN. 3245060568030
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 16 A
Voltage according to EN 60309-2 230 V (50+60 Hz) blue
Number of poles 3
Clock hour position 6 h
Identification colour Blue
Degree of protection (IP) IP67
Connection system Screwed terminal
Construction type Recessed mounted device plug
Phase inverter No
Insert direction Straight
Material Plastic
Military model No

Documentation

2 documents
Technical Sheet
F00142FR-02.pdf pdf (1.39 Mo)
Technical Sheet
F00142EN-02.pdf pdf (1.37 Mo)
3 documents
Catalogue Commercial Page
ex223001_0527.pdf pdf (0.11 Mo)
Catalogue Technical Page
ex223001_0533.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_0534.pdf pdf (0.06 Mo)
1 document
3D Autocad
056803.dwg dwg (0.13 Mo)
1 document
Agreement
OC / CB-FR_702061 (0.78 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details