Skip to main content
Logo print

Socket outlet Plexo - IP 44 - 20 A - 3P+E - flush mounting - grey

Plexo™ LEGRAND

Socket outlet Plexo - IP 44 - 20 A - 3P+E - flush mounting - grey

REF. 055706 EAN. 3245060557065
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Earthing pin
Protective contact Round
Number of active contacts (round) 0
Number of active contacts (flat) 0
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of units 1
Number of socket outlets switchable 0
Number of phases 3
Imprint/indication Degree of protection (IP)
Connection type Screwed terminal
With hinged lid Yes
With enhanced contact protection No
Label space/information surface No
Colour Grey
RAL-number (similar) 7046
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Other
Type of fastening Mounting with screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
With loop through function Yes
With on/off switch No
Rotated central insert No
Nominal current 20 A
Nominal voltage 400 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP44
Degree of impact strength (IK) IK08
Device width 84 mm
Device height 77 mm
Device depth 35 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Operating / setting temperature -5-40 °C
Storage temperature -10-40 °C
Voltage type AC
Power Delivery No
Terminal marking indication Yes
Prewired No
Terminals capacity 2.5-4 mm²
Cable nature for connection Flexible or rigid
Cable section 2.5-4 mm²
Cable support Other
Cover Other
Connected object No

Documentation

1 document
Catalogue Commercial Page
ex223001_0791.pdf pdf (0.88 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details