Skip to main content
Logo print

Appliance inlet P17 - IP 44 - 20/25 V~ - 32 A - 2P

P 17 Tempra LEGRAND

Appliance inlet P17 - IP 44 - 20/25 V~ - 32 A - 2P

REF. 055291 EAN. 3245060552916
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 32 A
Voltage according to EN 60309-2 20-25 V (50+60 Hz) violet
Number of poles 2
Identification colour Purple
Degree of protection (IP) IP44
Connection system Screwed terminal
Construction type Recessed mounted device plug
Phase inverter No
Insert direction Straight
Material Plastic
Military model No

Documentation

2 documents
Technical Sheet
F00142FR-02.pdf pdf (1.39 Mo)
Technical Sheet
F00142EN-02.pdf pdf (1.37 Mo)
2 documents
Catalogue Technical Page
ex223001_0532.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0526.pdf pdf (0.13 Mo)
1 document
3D Autocad
055241.dwg dwg (0.11 Mo)
1 document
Agreement
OC / CB-FR_702061 (0.78 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details