| Model | Built-in | 
|---|---|
| Folding | No | 
| Extendable | No | 
| Shape | Rectangular | 
| Material | Other | 
| Colour | Other | 
| Length | 131 mm | 
| Width | 108 mm | 
| Number of socket outlets with protective contact CEE 7/3 (type F) | 0 | 
|---|---|
| Number of HDMI connections | 0 | 
| Number of D-Sub connections 15-pole | 0 | 
| Number of audio connections | 0 | 
| Number of CAT 5E connections | 0 | 
| Number of CAT 6 connections | 0 | 
| Overvoltage protection | No |