Skip to main content
Logo print

Installation kit for Pop up floor 4 modules

LEGRAND

Installation kit for Pop up floor 4 modules

REF. 054006 EAN. 3245060540067
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Built-in
Folding No
Extendable No
Shape Rectangular
Material Other
Colour Other
Length 131 mm
Width 108 mm
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of HDMI connections 0
Number of D-Sub connections 15-pole 0
Number of audio connections 0
Number of CAT 5E connections 0
Number of CAT 6 connections 0
Overvoltage protection No

Documentation

3 documents
Technical Sheet
F01367FR-05.pdf pdf (1.28 Mo)
Technical Sheet
F01367EN-05.pdf pdf (1.5 Mo)
Instruction Use
LE04603AA_00.pdf pdf (2.95 Mo)
2 documents
Catalogue Commercial Page
ex223001_1168.pdf pdf (0.1 Mo)
Catalogue Technical Page
ex223001_1169.pdf pdf (0.05 Mo)
SELECT AN ACTION