3x2P+E extension - German std - IP 44 with plug inserted - rubber
-
LEGRAND
3x2P+E extension - German std - IP 44 with plug inserted - rubber
REF. 051369
EAN.
3245060513696
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Rubber |
---|---|
Material quality | Thermoplastic |
Halogen free | Yes |
Degree of protection (IP) | IP44 |
Insert direction | Straight |
---|---|
Connection system | Screwed terminal |
Colour | Black |
Documentation
1 document
Catalogue Commercial Page
3 documents
Agreement
KSC-JW04005-16002
(0.37 Mo)
Agreement
AENOR-030/002195
(0.41 Mo)
Agreement
OC / CB-FR 60055202C
(0.77 Mo)
SELECT AN ACTION