| Connection 1 | USB |
|---|---|
| Connection type connection 1 | Other |
| Connection 2 | USB |
| Connection type connection 2 | Other |
| Cable length | 0 m |
| With terminal resistor | No |
| Screened | No |
| Width | 38 mm |
|---|---|
| Height | 14 mm |
| Depth | 7 mm |
| Operating / setting temperature (Min-Max) | -5-40 °C |
| Storage temperature (Min-Max) | -25-70 °C |
| Colour | Grey |
| Halogen free | Yes |